McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCFE 3
Part #:2304500000
Catalog #:FCFE 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Hex Socket (in): | 0.4375 in | Roller Width (in): | 2 in |
| Bushing Diameter (in): | 1.75 in | Stud Length (in): | 2.5 in |
| Stud Diameter (in): | 1.25 in | Weight (kg): | 2.44 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 14,300 |
| Series: | TRAKROL® | Sealing: | Sealed |
| Rolling Element: | Tapered Roller (TRAKROL) | Limiting Speed: | 950 |
| O.D. Configuration: | Flanged | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 14,300 lb | Static Load Rating: | 16,000 |
| Roller Shape: | Flanged | Platform: | TRAKROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating - single bearing: | 7,430 |
| Dynamic Load Rating - both bearings: | 14,300 | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 1,720 lbs |
General Specifications
| UPC: | 726166111564 | Weight: | 5.37 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.20.0040 |
| Country of Origin: | Mexico |

