McGill TRAKROL® V Groove Track Roller - Stud Mount - Hex Hole - Sealed - VCFE 4 1/2
Part #:2444400000
Catalog #:VCFE 4 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Point Diameter (in): | 3 in |
| Roller Diameter (in): | 4.5 in | Eccentricity (in): | 0.06 in |
| Roller Width (in): | 2 in | Bushing Diameter (in): | 1.75 in |
| Hex Socket (in): | 0.4375 in | Stud Diameter (in): | 1.25 in |
| Stud Length (in): | 2.5 in | Weight (kg): | 3.39 kg |
Technical Specifications
| Limiting Speed: | 950 | Dynamic Radial Rating: | 14,300 |
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Hex Hole | Rolling Element: | Tapered Roller (TRAKROL) |
| O.D. Configuration: | V Groove | Series: | TRAKROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | V Groove |
| Dynamic Load Rating - single bearing: | 7,430 | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | TRAKROL® | Dynamic Load Rating - both bearings: | 14,300 |
| Static Load Rating: | 16,000 | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 14,300 lb | Clamping Torque (in-lbf): | 1,720 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166111625 | Weight: | 7.47 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.20.0040 |
| Country of Origin: | Mexico |

