McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - MCYRR 40
Part #:3640030000
Catalog #:MCYRR 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 40 mm | Roller Diameter (mm): | 80 mm |
| Minimum Boss Diameter (mm): | 58 mm | Roller Width (mm): | 30 mm |
| Endplate Diameter (in): | 2.28 in | Overall Width (mm): | 32 mm |
| Weight (kg): | 0.84 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 41,480 N | O.D. Configuration: | Cylindrical |
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Caged |
| Sealing: | Unsealed | Limiting Speed: | 1,900 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 9,326 lb |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Static Load Rating: | 78,700 | Static Track Roller Load Rating: | 78,700 |
| Tolerance Class: | P0 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 49,720 N | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166055127 | Weight: | 1.85 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

