McGill CAMROL® Crowned Metric Cam Follower - Yoke Mount Roller - Sealed - MCYRR 15 S
Part #:3615031001
Catalog #:MCYRR 15 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (mm): | 35 mm | Bore Diameter (mm): | 15 mm |
| Endplate Diameter (in): | 0.95 in | Roller Width (mm): | 18 mm |
| Overall Width (mm): | 19 mm | Minimum Boss Diameter (mm): | 24 mm |
| Weight (kg): | 0.1 kg |
Technical Specifications
| Limiting Speed: | 6,300 | Rolling Element: | Needle Roller - Caged |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 10,890 N |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 15,900 |
| Tolerance Class: | P0 | Roller Shape: | Crowned |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 2,448 lb |
| Static Track Roller Load Rating: | 15,900 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | 2 Seals | Operating Temperature Range (F): | -20 to 250 °F °F |
| Dynamic Load Rating (N): | 13,040 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166053048 | Weight: | 0.23 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 1.10 IN | Country of Origin: | China |

