McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Yoke Mount Roller - Sealed - CYR 1 1/4 S CR
Part #:4120112000
Catalog #:CYR 1 1/4 S CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.375 in | Roller Diameter (in): | 1.25 in |
| Overall Width (in): | 0.8125 in | Endplate Diameter (in): | 0.88 in |
| Minimum Boss Diameter (in): | 0.766 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 0.75 in | Weight (kg): | 0.1 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Series: | CRES CAMROL® |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 3,100 | Material: | 440C Stainless Steel |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 3,530 lb | Static Load Rating: | 7,700 |
| Roller Shape: | Cylindrical | Roller Material: | Stainless Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | 2 Seals | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166118341 | Weight: | 0.21 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

