McGill CAMROL® Cylindrical Metric Cam Follower - Yoke Mount Roller - MCYRR 8 X
Part #:3608030100
Catalog #:MCYRR 8 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 8 mm | Roller Diameter (mm): | 24 mm |
| Overall Width (mm): | 15 mm | Roller Width (mm): | 14 mm |
| Minimum Boss Diameter (mm): | 16 mm | Endplate Diameter (in): | 0.63 in |
| Weight (kg): | 0.04 kg |
Technical Specifications
| Limiting Speed: | 12,500 | Series: | Metric CAMROL® |
| O.D. Configuration: | Cylindrical | Sealing: | Unsealed |
| Rolling Element: | Needle Roller - Caged | Dynamic Track Roller Load Rating (N): | 5,690 N |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 1,279 lb |
| Static Track Roller Load Rating: | 6,450 | Tolerance Class: | P0 |
| Platform: | CAMROL® | Static Load Rating: | 6,450 |
| Roller Shape: | Cylindrical | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Operating Temperature Range (F): | -20 to 250 °F °F |
| Dynamic Load Rating (N): | 6,860 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166051990 | Weight: | 0.09 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

