Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SC-27T
Part #:705415
Catalog #:SC-27T
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.38 in | Overall Height (in): | 4.38 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.6875 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.25 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SC-T |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 4.375 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3 in | Inner Ring Outside Diameter (in): | 2.297 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,901 lb |
| Shaft Locking Type: | Concentric | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 5,139 lb | Bearing Insert Finish: | Black Oxide |
| Size Code: | 2-111 | Maximum Speed (RPM): | 5300 rpm |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Bearing Type: | Standard Duty | Insert: | 2-111T |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Housing Width (in): | 1.44 in |
General Specifications
| UPC: | 662461029879 | Weight: | 4.55 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

