Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SC-31T
Part #:705417
Catalog #:SC-31T
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.56 in | Overall Width (in): | 2.09 in |
| Overall Height (in): | 4.56 in | Bore Diameter (in): | 1.9375 in |
| Length Through Bore (in): | 2.094 in | Centerline to Outermost Bearing Face (in): | 1.34 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | SC-T | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Outside Diameter (in): | 4.563 | Housing Style: | Cartridge Block |
| Locking Collar Outside Diameter (in): | 3.47 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Static Load Rating (lb): | 5,216 lb |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Insert: | 2-115T | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,889 lb | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.469 in | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 5000 rpm | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 2-115 |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/4-28 |
| Housing Width (in): | 1.47 in |
General Specifications
| UPC: | 662461029893 | Weight: | 5.15 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

