Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SC-35T
Part #:705420
Catalog #:SC-35T
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.94 in | Overall Height (in): | 4.94 in |
| Overall Width (in): | 2.25 in | Bore Diameter (in): | 2.1875 in |
| Length Through Bore (in): | 2.25 in | Centerline to Outermost Bearing Face (in): | 1.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Series: | SC-T | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Outside Diameter (in): | 4.938 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.6 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.719 in | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 2-23 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Shaft Locking Type: | Concentric | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 4500 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | 2-23T | Static Load Rating (lb): | 6,601 lb |
| Dynamic Load Rating (lb): | 9,752 lb | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Housing Width (in): | 1.59 in |
General Specifications
| UPC: | 662461029923 | Weight: | 6.40 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

