Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MSC-23T
Part #:705670
Catalog #:MSC-23T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.19 in | Overall Length (in): | 4.19 in |
| Overall Width (in): | 2 in | Bore Diameter (in): | 1.4375 in |
| Length Through Bore (in): | 2 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | MSC-T | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 4.188 |
| Locking Collar Outside Diameter (in): | 2.75 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 7,340 lb |
| Inner Ring Outside Diameter (in): | 2.063 in | Insert: | 3-17T |
| Bearing Type: | Medium Duty | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Size Code: | 2-19 |
| Housing Material: | Cast Iron | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 5850 rpm | Static Load Rating (lb): | 4,467 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Housing Width (in): | 1.47 in |
General Specifications
| UPC: | 662461032039 | Weight: | 4.30 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

