Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MSC-27T
Part #:705672
Catalog #:MSC-27T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.56 in | Overall Length (in): | 4.56 in |
| Overall Width (in): | 2.09 in | Bore Diameter (in): | 1.6875 in |
| Length Through Bore (in): | 2.094 in | Centerline to Outermost Bearing Face (in): | 1.42 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | MSC-T |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Outside Diameter (in): | 4.563 | Housing Style: | Cartridge Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.35 in | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Static Load Rating (lb): | 5,216 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Inner Ring Outside Diameter (in): | 2.469 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | 3-111T | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Concentric | Maximum Speed (RPM): | 5000 rpm |
| Dynamic Load Rating (lb): | 7,889 lb | Bearing Type: | Medium Duty |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-115 |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Housing Width (in): | 1.47 in |
General Specifications
| UPC: | 662461032053 | Weight: | 5.50 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

