Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SC-16T
Part #:711539
Catalog #:SC-16T
KEY FEATURES
- Powder coated epoxy cast iron cylindrical O.D. housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Overall Height (in): | 3.13 in |
| Overall Length (in): | 3.13 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.438 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | SC-T |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 3.125 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.98 in | Size Code: | 2-015 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Land Riding Retainer |
| Maximum Speed (RPM): | 9000 rpm | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,651 lb |
| Radial Clearance: | Standard | Insert: | 2-1T |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 2,801 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Concentric |
| Inner Ring Outside Diameter (in): | 1.375 in | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | End Cap Available: | No |
| Housing Width (in): | 1.03 in |
General Specifications
| UPC: | 662461058626 | Weight: | 2.00 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

