Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSC-16
Part #:701917
Catalog #:MSC-16
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.5 in | Overall Length (in): | 3.5 in |
| Overall Width (in): | 1.5 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.5 in | Centerline to Outermost Bearing Face (in): | 0.87 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Series: | MSC | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Outside Diameter (in): | 3.5 | Housing Style: | Cartridge Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 1.594 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Size Code: | 2-13 |
| End Cap Available: | No | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 5450 rpm |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 4,381 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Medium Duty |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 220 °F | Static Load Rating (lb): | 2,567 lb |
| Insert: | 3-1 | Housing Width (in): | 1.09 in |
General Specifications
| UPC: | 662461014288 | Weight: | 2.35 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

