Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSC-20
Part #:701919
Catalog #:MSC-20
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.88 in | Overall Length (in): | 3.88 in |
| Overall Width (in): | 1.69 in | Bore Diameter (in): | 1.25 in |
| Length Through Bore (in): | 1.688 in | Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Series: | MSC | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Cartridge, Cylindrical |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 3.875 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Set Screw | Bearing Type: | Medium Duty |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 3,493 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 2-14 |
| Inner Ring Outside Diameter (in): | 1.859 in | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Size Code: | 2-17 |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 4650 rpm |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 5,782 lb |
| End Cap Available: | No | Housing Width (in): | 1.22 in |
General Specifications
| UPC: | 662461014301 | Weight: | 3.03 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

