Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSC-56
Part #:701938
Catalog #:MSC-56
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.78 in | Overall Length (in): | 8.19 in |
| Overall Height (in): | 8.19 in | Bore Diameter (in): | 3.5 in |
| Length Through Bore (in): | 3.781 in | Centerline to Outermost Bearing Face (in): | 2.22 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Brass | Series: | MSC |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 8.188 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (RPM): | 1700 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 21,566 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-38 |
| Inner Ring Outside Diameter (in): | 4.391 in | Bearing Type: | Medium Duty |
| Housing Material: | Cast Iron | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 16,301 lb |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | 2-38 | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Width (in): | 2.5 in |
General Specifications
| UPC: | 662461014479 | Weight: | 25.80 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.56 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

