Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSC-64
Part #:701940
Catalog #:MSC-64
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 9.5 in | Overall Length (in): | 9.5 in |
| Overall Width (in): | 4.63 in | Bore Diameter (in): | 4 in |
| Length Through Bore (in): | 4.625 in | Centerline to Outermost Bearing Face (in): | 2.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Cage Material: | Brass | Series: | MSC |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 9.5 |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Bearing Type: | Medium Duty | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 1700 rpm | Inner Ring Outside Diameter (in): | 5.172 in |
| Insert: | 3-4 | Radial Clearance: | Standard |
| Static Load Rating (lb): | 23,553 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | Max Operating Temperature (F): | 220 °F |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 29,905 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-43 |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Housing Width (in): | 3 in |
General Specifications
| UPC: | 662461014493 | Weight: | 42.28 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

