Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SC-12C
Part #:703309
Catalog #:SC-12C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 2.94 in | Overall Width (in): | 1.22 in |
| Overall Height (in): | 2.94 in | Bore Diameter (in): | 0.75 in |
| Length Through Bore (in): | 1.219 in | Centerline to Outermost Bearing Face (in): | 0.72 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Series: | SC | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 2.938 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Size Code: | 2-012 |
| Static Load Rating (lb): | 1,444 lb | Insert: | 2-012C |
| Inner Ring Outside Diameter (in): | 1.188 in | Dynamic Load Rating (lb): | 2,611 lb |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 6450 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Housing Material: | Cast Iron | Housing Width (in): | 0.94 in |
General Specifications
| UPC: | 662461020968 | Weight: | 1.35 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

