Sealmaster Mounted Cast Iron Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MSC-32C
Part #:704267
Catalog #:MSC-32C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.94 in | Overall Width (in): | 2.19 in |
| Overall Length (in): | 4.94 in | Bore Diameter (in): | 2 in |
| Length Through Bore (in): | 2.188 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Gray |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Series: | MSC |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Cartridge, Cylindrical |
| Housing Style: | Cartridge Block | Outside Diameter (in): | 4.938 |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Cage Type: | Land Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 6,601 lb | Maximum Speed (RPM): | 2550 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Size Code: | 2-23 | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 9,752 lb | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Bearing Type: | Medium Duty |
| Inner Ring Outside Diameter (in): | 2.719 in | Insert: | 2-2C |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Housing Width (in): | 1.59 in |
General Specifications
| UPC: | 662461027127 | Weight: | 5.80 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

