Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-212TMC
Part #:704330
Catalog #:SFC-212TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 7.13 in |
| Overall Height (in): | 2.63 in | Overall Length (in): | 7.13 in |
| Bolt Size (mm): | M16 mm | Bore Diameter (mm): | 60 mm |
| Pilot Diameter (in): | 5.000 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 2.625 in | Housing Outside Diameter (in): | 7.125 in |
| Bolt Circle (in): | 6 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 4.06 in | Pilot Depth (in): | 0.844 in |
| Inner Race Heat Treat Method: | Zone-Hardened | End Cap Available: | No |
| Bearing Type: | Standard Duty | Size Code: | 2-27 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | 5212TMC SFB |
| Dynamic Load Rating (lb): | 11,789 lb | Inner Ring Outside Diameter (in): | 2.984 in |
| Static Load Rating (lb): | 8,150 lb | Max Operating Temperature (F): | 220 °F |
| Maximum Speed (RPM): | 2550 rpm | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Concentric |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461254400 | Weight: | 10.09 LB |
| Packaged Length: | 7.38 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

