Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-36T
Part #:705474
Catalog #:SFC-36T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 7.13 in |
| Overall Height (in): | 2.63 in | Overall Length (in): | 7.13 in |
| Bore Diameter (in): | 2.25 in | Foot Height (in): | 0.50 in |
| Pilot Diameter (in): | 5.000 in | Length Through Bore (in): | 2.625 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.844 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 4.06 in | Dynamic Load Rating (lb): | 11,789 lb |
| Size Code: | 2-27 | Insert: | 2-24T SFB |
| Max Operating Temperature (F): | 220 °F | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 4100 rpm | Inner Ring Outside Diameter (in): | 2.984 in |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 8,150 lb |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Shaft Locking Type: | Concentric |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461030295 | Weight: | 10.65 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

