Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFC-22TC
Part #:705843
Catalog #:SFC-22TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.82 in | Overall Length (in): | 5 in |
| Bore Diameter (in): | 1.375 in | Pilot Diameter (in): | 3.375 in |
| Foot Height (in): | 0.38 in | Length Through Bore (in): | 1.82 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.5 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Pilot Depth (in): | 0.38 in |
| Ability to Relubricate: | Yes | Insert: | 2-16TC SFB |
| Static Load Rating (lb): | 3,493 lb | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Concentric | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Dynamic Load Rating (lb): | 5,782 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Size Code: | 2-17 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 4650 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Roller Spin: | 0.0386 cps | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 1.859 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461033234 | Weight: | 3.85 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

