Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MFCD-43
Part #:702341
Catalog #:MFCD-43
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 8.75 in |
| Overall Length (in): | 8.75 in | Overall Height (in): | 3.5 in |
| Bore Diameter (in): | 2.6875 in | Pilot Diameter (in): | 6.375 in |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 3.498 in |
| Housing Outside Diameter (in): | 8.75 in | Bolt Circle (in): | 7.5 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 1.03 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-215 | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Double Set Screw | Dynamic Load Rating (lb): | 14,839 lb |
| End Cap Available: | No | Insert: | 3-211 |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 3600 rpm |
| Bearing Type: | Medium Duty | Static Load Rating (lb): | 11,224 lb |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 3.641 in |
General Specifications
| UPC: | 662461017067 | Weight: | 18.95 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

