Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MFCD-64
Part #:702348
Catalog #:MFCD-64
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 10.88 in | Bolt Size (in): | 3/4 in |
| Overall Length (in): | 10.88 in | Overall Height (in): | 5.38 in |
| Bore Diameter (in): | 4 in | Pilot Diameter (in): | 8.123 in |
| Foot Height (in): | 0.88 in | Length Through Bore (in): | 5.375 in |
| Housing Outside Diameter (in): | 10.88 in | Bolt Circle (in): | 9.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 1.09 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-43 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Insert: | 3-4 | End Cap Available: | No |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 2400 rpm | Shaft Locking Type: | Double Set Screw |
| Inner Ring Outside Diameter (in): | 5.172 in | Dynamic Load Rating (lb): | 29,905 lb |
| Bearing Type: | Medium Duty | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 23,553 lb | Grease Fitting Thread Size: | 1/4 NPT |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461017128 | Weight: | 44.08 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

