Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-224
Part #:766986
Catalog #:VFCB-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 2 in | Overall Length (in): | 5.25 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.41 in |
| Pilot Diameter (in): | 3.625 in | Length Through Bore (in): | 2 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.75 in |
| Pilot Depth (in): | 0.47 in | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,330 lb |
| Vibration Frequency Roller Spin: | 0.0367 cps | Size Code: | 208 |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Insert: | VB-224 SFB ATO |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 3500 rpm |
| Static Load Rating (lb): | 4,460 lb | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Inner Ring Outside Diameter (in): | 2.063 in |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Max Operating Temperature (C): | 107 °C | Shaft Locking Type: | Concentric |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460346953 | Weight: | 3.90 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

