Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VFCB-232S
Part #:766991
Catalog #:VFCB-232S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 6.13 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 2.17 in |
| Bore Diameter (in): | 2 in | Pilot Diameter (in): | 4.25 in |
| Foot Height (in): | 0.41 in | Length Through Bore (in): | 2.17 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.35 in | Pilot Depth (in): | 0.44 in |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 210 | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.469 in | Dynamic Load Rating (lb): | 7,889 lb |
| Maximum Speed (RPM): | 2500 rpm | End Cap Available: | No |
| Static Load Rating (lb): | 5,216 lb | Max Operating Temperature (C): | 107 °C |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Insert: | VB-232S SFB | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662460347011 | Weight: | 5.58 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

