Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFCS-335
Part #:765083
Catalog #:VFCS-335
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.17 in | Overall Length (in): | 7.13 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.53 in |
| Pilot Diameter (in): | 5.000 in | Length Through Bore (in): | 2.438 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 0.875 in | Housing Coating: | Powder Coated |
| End Cap Available: | No | Size Code: | 212 |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Medium Duty | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 3.012 in |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0430 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-335 SFB | Lubricant: | Lithium Complex NLGI 2 Grease |
| Static Load Rating (lb): | 8,080 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Dynamic Load Rating (lb): | 11,840 lb |
| Maximum Speed (RPM): | 2500 rpm | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662289520459 | Weight: | 9.17 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

