Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFCS-220
Part #:767152
Catalog #:VFCS-220
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 5 in |
| Overall Length (in): | 5 in | Overall Height (in): | 1.69 in |
| Bore Diameter (in): | 1.25 in | Pilot Diameter (in): | 3.375 in |
| Foot Height (in): | 0.41 in | Length Through Bore (in): | 1.688 in |
| Housing Outside Diameter (in): | 5 in | Bolt Circle (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.34 in |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Roller Spin: | 0.0383 cps | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 5,810 lb |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Insert: | VS-220 SFB | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.859 in |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 3,440 lb | Maximum Speed (RPM): | 4000 rpm |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662460411491 | Weight: | 3.16 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

