Browning Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VFCS-228
Part #:767158
Catalog #:VFCS-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 6.13 in |
| Overall Height (in): | 2.04 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 1.06 in |
| Pilot Diameter (in): | 4.25 in | Length Through Bore (in): | 2.035 in |
| Housing Outside Diameter (in): | 6.13 in | Bolt Circle (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.47 in |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0377 cps | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Housing Coating: | Powder Coated | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-228 | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Size Code: | 209 |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 3000 rpm |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Inner Ring Outside Diameter (in): | 2.281 in | Static Load Rating (lb): | 4,590 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 7,370 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662460411552 | Weight: | 5.12 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

