Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-35
Part #:701807
Catalog #:MFC-35
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.56 in | Overall Length (in): | 7.13 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.50 in |
| Pilot Diameter (in): | 5.000 in | Length Through Bore (in): | 2.563 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Pilot Depth (in): | 0.844 in | Ability to Relubricate: | Yes |
| Bearing Type: | Medium Duty | Dynamic Load Rating (lb): | 11,789 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 8,150 lb |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3000 rpm |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Insert: | 3-23 | Size Code: | 2-27 |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 2.984 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461013427 | Weight: | 9.73 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

