Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFC-38C
Part #:703510
Catalog #:SFC-38C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.56 in | Overall Length (in): | 7.13 in |
| Bore Diameter (in): | 2.375 in | Foot Height (in): | 0.50 in |
| Pilot Diameter (in): | 5.000 in | Length Through Bore (in): | 2.563 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.844 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | 2-26C SFB ATO | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Cage Type: | Land Riding Retainer |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 2.984 in |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-27 | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 220 °F |
| Static Load Rating (lb): | 8,150 lb | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 11,789 lb | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2550 rpm | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461022436 | Weight: | 9.30 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

