Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFC-208
Part #:710010
Catalog #:SFC-208
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bolt Size (in): | 3/8 in |
| Bolt Size (mm): | M10 mm | Overall Length (in): | 5.25 in |
| Overall Height (in): | 1.94 in | Bore Diameter (mm): | 40 mm |
| Pilot Diameter (in): | 3.625 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.935 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Pilot Depth (in): | 0.41 in |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Maximum Speed (RPM): | 4150 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0376 cps | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-19 | Insert: | 5208 SFB ATO |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,340 lb | Radial Clearance: | Standard |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 4,467 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.063 in | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461052389 | Weight: | 4.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

