Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFC-315
Part #:710194
Catalog #:MFC-315
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 8.75 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 8.75 in | Overall Height (in): | 3.25 in |
| Bolt Size (mm): | M16 mm | Bore Diameter (mm): | 75 mm |
| Foot Height (in): | 0.63 in | Pilot Diameter (in): | 6.375 in |
| Length Through Bore (in): | 3.248 in | Bolt Circle (in): | 7.5 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Pilot Depth (in): | 1.22 in |
| Inner Ring Outside Diameter (in): | 3.922 in | Grease Fitting Thread Size: | 1/4 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Insert: | 5315 | Radial Clearance: | Standard |
| Size Code: | 2-33 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 13,174 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 17,412 lb |
| Max Operating Temperature (F): | 220 °F | Maximum Speed (RPM): | 5450 rpm |
| End Cap Available: | No | Bearing Type: | Medium Duty |
General Specifications
| UPC: | 662461053843 | Weight: | 19.25 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

