Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - PVR-1106
Part #:762934
Catalog #:PVR-1106
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 7.75 in |
| Overall Height (in): | 2.56 in | Overall Length (in): | 7.75 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.50 in |
| Pilot Diameter (in): | 5.250 in | Length Through Bore (in): | 2.563 in |
| Housing Outside Diameter (in): | 7.750 in | Bolt Circle (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Piloted Flange Cartridge |
| Housing Style: | Flange Block | Pilot Depth (in): | 0.313 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 8,150 lb |
| Cage Type: | Land Riding Retainer | Maximum Speed (RPM): | 650 rpm |
| Dynamic Load Rating (lb): | 11,789 lb | Max Operating Temperature (F): | 400 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Shaft Locking Type: | Set Screw | Size Code: | 2-27 |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Insert: | SK-1839 SFB | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No |
General Specifications
| UPC: | 662461299449 | Weight: | 12.25 LB |
| Packaged Length: | 8.13 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

