Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - MFC-35 HT
Part #:724056
Catalog #:MFC-35 HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 7.13 in |
| Overall Height (in): | 2.56 in | Overall Length (in): | 7.13 in |
| Bore Diameter (in): | 2.1875 in | Pilot Diameter (in): | 5.000 in |
| Foot Height (in): | 0.50 in | Length Through Bore (in): | 2.563 in |
| Housing Outside Diameter (in): | 7.125 in | Bolt Circle (in): | 6 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Options: | High Temperature | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Piloted Flange Cartridge | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Pilot Depth (in): | 0.844 in |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Insert: | 3-23 HT |
| Dynamic Load Rating (lb): | 11,789 lb | Static Load Rating (lb): | 8,150 lb |
| Cage Type: | Land Riding Retainer | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.984 in |
| Bearing Type: | Medium Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 1250 rpm | Max Operating Temperature (F): | 400 °F |
| Radial Clearance: | Increased | Housing Material: | Cast Iron |
| Size Code: | 2-27 |
General Specifications
| UPC: | 662461313817 | Weight: | 10.50 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.38 IN |
| Packaged Height: | 2.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

