Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Reduced Maintenance - Lubed for Life - SFC-24 RM
Part #:704324
Catalog #:SFC-24 RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 5.25 in |
| Overall Height (in): | 1.94 in | Overall Length (in): | 5.25 in |
| Bore Diameter (in): | 1.5 in | Pilot Diameter (in): | 3.625 in |
| Foot Height (in): | 0.44 in | Length Through Bore (in): | 1.935 in |
| Housing Outside Diameter (in): | 5.25 in | Bolt Circle (in): | 4.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Options: | Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Tapered Lands |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Piloted Flange Cartridge | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Pilot Depth (in): | 0.41 in | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 7,340 lb | Maximum Speed (RPM): | 4150 rpm |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 4,467 lb |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0376 cps |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Inner Ring Outside Diameter (in): | 2.063 in |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Size Code: | 2-19 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Max Operating Temperature (F): | 220 °F | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Insert: | 2-18 SFB |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461371879 | Weight: | 4.70 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

