Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-31TC
Part #:705815
Catalog #:SF-31TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 5.63 in | Overall Height (in): | 2.3 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.17 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.35 in |
| Size Code: | 2-115 | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 3550 rpm | Housing Backside Inner Diameter: | 4 |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Insert: | 2-115TC |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.469 in | Static Load Rating (lb): | 5,216 lb |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
| Dynamic Load Rating (lb): | 7,889 lb |
General Specifications
| UPC: | 662461033135 | Weight: | 6.95 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

