Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-32TC
Part #:705816
Catalog #:SF-32TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.38 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.375 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.33 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 3.6 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 6,601 lb | Size Code: | 2-23 |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 9,752 lb | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer | Housing Backside Inner Diameter: | 4.25 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.723 in | Insert: | 2-2TC |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 3250 rpm |
General Specifications
| UPC: | 662461033142 | Weight: | 11.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

