Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-34TC
Part #:705817
Catalog #:SF-34TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.375 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 2.125 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.33 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 3.6 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 3250 rpm | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 6,601 lb |
| Max Operating Temperature (F): | 220 °F | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Insert: | 2-22TC | Radial Clearance: | Standard |
| Shaft Locking Type: | Concentric | Dynamic Load Rating (lb): | 9,752 lb |
| Bearing Type: | Standard Duty | Housing Backside Inner Diameter: | 4.25 |
| Inner Ring Outside Diameter (in): | 2.723 in | Housing Coating: | Powder Coated |
| Size Code: | 2-23 | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461033159 | Weight: | 11.10 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

