Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFMH-19T
Part #:716592
Catalog #:SFMH-19T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.67 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 2.41 in | Length Through Bore (in): | 1.61 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Operating Temperature Range (F): | -20 to 220 °F | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Locking Collar Outside Diameter (in): | 2.23 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lube Fitting Type: | HOUSING PLUGGED |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 2,530 lb | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Inner Ring Outside Diameter (in): | 1.594 in | Size Code: | 206 |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/4-28 |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Insert: | MH-19T |
| Housing Backside Inner Diameter: | 2.88 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Concentric | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 4,390 lb | Maximum Speed (RPM): | 4500 rpm |
General Specifications
| UPC: | 662461340745 | Weight: | 2.87 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

