Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFMH-23T
Part #:716596
Catalog #:SFMH-23T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.81 in | Overall Length (in): | 4.63 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.75 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.56 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Concentric |
| Size Code: | 207 | Grease Fitting Thread Size: | M6X1 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 4000 rpm |
| Insert: | MH-23T | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 3,493 lb | Dynamic Load Rating (lb): | 5,782 lb |
| Inner Ring Outside Diameter (in): | 1.86 in | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461340776 | Weight: | 3.79 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

