Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFMH-27T
Part #:716601
Catalog #:SFMH-27T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.38 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 2.164 in |
| Bore Diameter (in): | 1.6875 in | Overall Height to End Cap (in): | 2.99 in |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 2.06 in |
| Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3 in | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 3000 rpm | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Concentric |
| Cage Type: | Land Riding Retainer | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 7,901 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 2.28 in | Insert: | MH-27T |
| Max Operating Temperature (F): | 220 °F | Housing Backside Inner Diameter: | 3.88 |
| Fixed vs. Expansion: | Fixed | Size Code: | 209 |
| Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461340790 | Weight: | 5.81 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

