Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-20RT
Part #:717982
Catalog #:SF-20RT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.67 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 85 in/lbs |
| Locking Collar Outside Diameter (in): | 2.23 in | Operating Temperature Range (F): | -20 to 220 °F |
| Cage Type: | Land Riding Retainer | Housing Backside Inner Diameter: | 2.88 |
| Maximum Speed (RPM): | 7600 rpm | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Inner Ring Outside Diameter (in): | 1.594 in | Size Code: | 2-13 |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Concentric |
| Insert: | 1-14T | End Cap Available: | No |
| Static Load Rating (lb): | 2,567 lb | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 4,381 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662461099032 | Weight: | 2.80 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

