Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFMH-39T
Part #:764870
Catalog #:SFMH-39T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Overall Height (in): | 2.828 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.81 in |
| Overall Height to End Cap (in): | 3.7 in | Length Through Bore (in): | 2.83 in |
| Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 4.22 in | Ability to Relubricate: | Yes |
| Housing Backside Inner Diameter: | 5 | Insert: | MH-39T |
| Static Load Rating (lb): | 8,150 lb | Dynamic Load Rating (lb): | 11,789 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Shaft Locking Type: | Concentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 2500 rpm | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0430 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Size Code: | 212 | Inner Ring Outside Diameter (in): | 2.981 in |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461350195 | Weight: | 11.89 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

