Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Air Handling Housing Fit, Noise Tested - SF-39T CXU
Part #:713178
Catalog #:SF-39T CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.75 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.83 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 4.22 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Backside Inner Diameter: | 5 |
| Shaft Locking Type: | Concentric | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 2-27 | Static Load Rating (lb): | 8,150 lb |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 2.981 in | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Insert: | 2-27T CXU |
| Maximum Speed (RPM): | 4100 rpm | Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461066386 | Weight: | 13.00 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

