Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - ESF-32T HTC
Part #:724505
Catalog #:ESF-32T HTC
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Skwezloc® concentric locking for near perfect concentricity
- High temperature single lip contact seal
- Increased internal clearance and high temperature grease
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.375 in | Overall Length (in): | 6.38 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.33 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | High Temperature | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temperature Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.6 in | Insert: | AR 2-2T HTC |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-23 |
| Cage Type: | Land Riding Retainer | Inner Ring Outside Diameter (in): | 2.723 in |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Expansion |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Max Operating Temperature (F): | 400 °F | Maximum Speed (RPM): | 350 rpm |
| Static Load Rating (lb): | 6,601 lb | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | Increased |
| Housing Backside Inner Diameter: | 4.25 | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461323670 | Weight: | 11.10 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

