Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - SF-32RT RM
Part #:704340
Catalog #:SF-32RT RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Overall Length (in): | 5.63 in | Overall Height (in): | 2.3 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.17 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Housing Color: | Black | Options: | Reduced Maintenance - Lubed for Life |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 3.35 in | Static Load Rating (lb): | 5,216 lb |
| Maximum Speed (RPM): | 5000 rpm | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.469 in | Size Code: | 2-115 |
| Insert: | 1-2T RM | Housing Backside Inner Diameter: | 4 |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Shaft Locking Type: | Concentric |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 7,889 lb | Bearing Type: | Standard Duty |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662461372111 | Weight: | 7.14 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

