Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-219
Part #:766229
Catalog #:VF4B-219
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.63 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 70 in/lbs | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 2,567 lb | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Maximum Speed (RPM): | 4500 rpm |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Housing Coating: | POWDER COATED | Radial Clearance: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Dynamic Load Rating (lb): | 4,381 lb |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-13 |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Insert: | VB-219 | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 1.594 in | Housing Backside Inner Diameter: | 2.88 |
| Vibration Frequency Roller Spin: | 0.0385 cps | Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 662460347479 | Weight: | 2.98 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

