Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-226
Part #:766235
Catalog #:VF4B-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Length (in): | 5.38 in |
| Overall Height (in): | 2.109 in | Bore Diameter (in): | 1.625 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2 in |
| Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.813 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 7,901 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Concentric |
| Size Code: | 2-111 | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Static Load Rating (lb): | 5,139 lb |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | VB-226 |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 3000 rpm | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No |
General Specifications
| UPC: | 662460347530 | Weight: | 5.82 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

