Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-231
Part #:766238
Catalog #:VF4B-231
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.63 in |
| Overall Length (in): | 5.63 in | Overall Height (in): | 2.219 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | C3 Standard | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.475 in | Static Load Rating (lb): | 5,220 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 210 |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VB-231 |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Dynamic Load Rating (lb): | 7,920 lb | Maximum Speed (RPM): | 3000 rpm |
General Specifications
| UPC: | 662460347561 | Weight: | 6.77 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

