Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-232S
Part #:766239
Catalog #:VF4B-232S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Overall Height (in): | 2.219 in | Overall Length (in): | 5.625 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 3.375 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 3000 rpm | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 2.475 in |
| Static Load Rating (lb): | 5,216 lb | End Cap Available: | No |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 7,889 lb | Radial Clearance: | Standard |
| Insert: | VB-232S | Housing Coating: | Powder Coated |
| Size Code: | 2-115 | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662460347585 | Weight: | 6.70 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

